Download document () of 20
We make what matters work*

DUNVPJT

Full Motion Universal Ceiling Mount for Projectors

  • Universal design fits most projector brands
  • Quick-release feature allows easy projector maintenance
  • 360° swivel and -20° to +20° tilt for wide range of motion
  • Supports up to 55 lbs (24.9 kgs)

Installs on the Ceiling to Save Valuable Wall and Floor Space

This convenient television/monitor mount saves valuable wall and floor space by suspending your display from the ceiling. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, the mount fits most display brands.

Easy Adjustment for Comfortable Viewing

An integrated ball-joint design allows easy customization of your viewing at any time. A swivel and tilt capability provides comfortable viewing from multiple angles. The easy-grip adjustment knob holds the image position with no sag or drift.

Durable Metal Construction

The durable all-metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included.

General specifications

Product Name
Eaton Tripp Lite series ceiling projector mount
Catalog Number
DUNVPJT
UPC
037332185679
Product Length/Depth
6.34 in
Product Height
5.51 in
Product Width
6.34 in
Product Weight
3.61 lb
Compliances
RoHS3
RoHS
REACH
Global Catalog
DUNVPJT
Product Type
Ceiling projector mount

Product specifications

Device Compatibility
Projector
Motion
Full
Color
Black
Maximum Weight Capacity
55 lb
Number of Displays
1
Degrees of Motion
-20/+20 Tilt; 360 Swivel
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
Base
Locking screw
(8) M6 washers
(8) Spacers
(4) Anchor bolts
Hex key
Base assembly
(4) M5 x 25 mm screws
(4) M6 x 25 mm screws
(4) M6 x 12 mm screws
(4) M4 washers
(4) Adjustable support arms
(4) M3 x 25 mm screws
(4) Washers (for anchor bolts)
(4) Mounting plates
Owner’s manual
(4) M4 x 25 mm screws
(4) Concrete anchors
Mounting Location
Ceiling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.