Download document () of 20
We make what matters work*

DWF2670X

Fixed TV Wall Mount for 26” to 70” Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 21 - 29 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 100x150
200x400
400x200
350x350
400x300
200x200
400x400
100x100
300x300
75x75
50x50
100x200
200x100
300x200 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWF2670X
UPC
037332266095
Product Length/Depth
1.1 in
Product Height
16.54 in
Product Width
17.24 in
Product Weight
2.3 lb
Compliances
REACH
RoHS3
RoHS
Global Catalog
DWF2670X
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
100x150
200x400
400x200
350x350
400x300
200x200
400x400
100x100
300x300
75x75
50x50
100x200
200x100
300x200
Distance from Wall
1.1 in
Maximum Weight Capacity
165 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
Package contents
DWF2670X Fixed TV Wall Mount
Mounting hardware
Owner's manual
Product Highlights
Automatic spring locks with quick-release cords ensures quick and easy display removal
Adjustable horizontal mounting rails help compensate for off-center wall studs
Open architecture and built-in level enable easy cable access and accurate leveling
Accepts most popular flat- and curved-screen displays from 26 to 70 in. up to 165 lb.
Conforms to current VESA standards to ensure compatibility with your display
Mounting Location
Wall
Screen Size
21 - 29 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.