Download document () of 20
We make what matters work*

DWF3770L

Fixed Wall Mount for 37" to 70" TVs and Monitors

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 500x400
600x300
300x300
300x400
400x400
600x400
800x400
400x200
500x300
700x300
700x400
800x300
400x300
300x200
500x200 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWF3770L
UPC
037332181701
Product Length/Depth
35.5 in
Product Height
6.3 in
Product Width
1.75 in
Product Weight
5 lb
Compliances
REACH
RoHS
RoHS3
Global Catalog
DWF3770L
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
500x400
600x300
300x300
300x400
400x400
600x400
800x400
400x200
500x300
700x300
700x400
800x300
400x300
300x200
500x200
Distance from Wall
1.18 in
Maximum Weight Capacity
143 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
Package contents
(2) Adapter brackets
(4) M5 x 14 screws
(4) Big spacers
(4) D6 washers
Safety bar
(4) M6 x 30 screws
(4) Washers
(4) M8 x 30 screws
(4) Concrete anchors
Owner’s manual
Wall plate
(4) M6 x 14 screws
(4) M8 x 20 screws
(8) Small spacers
(4) Anchor bolts
Product Highlights
Fits most flat-panel displays from 37 to 70 in.
Hangs out of sight for a sleek, professional appearance
Adjustable mounting rails compensate for off-center wall studs
Supports up to 143 lbs (64.9 kgs)
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.