Fixed TV Wall Mount for 37” to 80” Displays
TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.
Durable Metal Construction Built to Last
The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 600x300
600x200
400x300
400x600
200x200
300x200
300x300
400x200
600x400
200x100
200x400
350x350 VESA patterns.
| Product Name |
Eaton Tripp Lite series standard wallmount monitor mount
|
| Catalog Number |
DWF3780X
|
| UPC |
037332266101
|
| Product Length/Depth |
1.5 in
|
| Product Height |
16.5 in
|
| Product Width |
25.2 in
|
| Product Weight |
2.5 lb
|
| Compliances |
RoHS3
RoHS REACH |
| Global Catalog |
DWF3780X
|
| Product Type |
Standard wallmount monitor mount
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Fixed
|
| Color |
Black
|
| VESA Pattern |
600x300
600x200 400x300 400x600 200x200 300x200 300x300 400x200 600x400 200x100 200x400 350x350 |
| Distance from Wall |
1.1 in
|
| Maximum Weight Capacity |
165 lb
|
| Number of Displays |
1
|
| Degrees of Motion |
Fixed
|
| Material |
Steel
|
| Product Features |
Tools Necessary
Assembly Required |
| Package contents |
Mounting hardware
Owner's manual DWF3780X Fixed TV Wall Mount |
| Product Highlights |
Accepts most popular flat- and curved-screen displays from 37 to 80 in. up to 165 lb.
Automatic spring locks with quick-release cords ensures quick and easy display removal Adjustable horizontal mounting rails help compensate for off-center wall studs Conforms to current VESA standards to ensure compatibility with your display Open architecture and built-in level enable easy cable access and accurate leveling |
| Mounting Location |
Wall
|
| Screen Size |
30 - 39 Inch
70+ Inch |