Download document () of 20
We make what matters work*

DWF4585X

Fixed Wall Mount for 45" to 85" TVs and Monitors

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
300x400
500x400
600x400
800x400
600x300
300x200
400x300
500x300
400x400
200x300
200x400
400x200
300x300
800x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWF4585X
UPC
037332186478
Product Length/Depth
35.2 in
Product Height
2 in
Product Width
6.3 in
Product Weight
5.7 lb
Warranty
5 year limited
Compliances
RoHS
REACH
RoHS3
Global Catalog
DWF4585X
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
200x200
300x400
500x400
600x400
800x400
600x300
300x200
400x300
500x300
400x400
200x300
200x400
400x200
300x300
800x300
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(4) M6 x 14 screws
(4) M8 x 20 screws
(4) M8 x 30 screws
(8) Small spacers
Owner’s manual
(2) Adapter brackets
(4) M5 x 14 screws
(6) D6 washers
(6) Anchor bolts
(6) Concrete anchors
(4) M6 x 30 screws
(4) Washers
Wall plate
(4) Big spacers
Product Highlights
Supports up to 200 lbs (90.7 kgs)
5-year limited warranty (Worldwide)
Adjustable mounting rails compensate for off-center wall studs
Fits most flat-panel displays from 45 to 85 in.
Hangs out of sight for a sleek, professional appearance
Mounting Location
Wall
Screen Size
40 - 49 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.