Download document () of 20
We make what matters work*

DWF60100XX

Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 60 - 69 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 500x300
500x400
500x600
400x300
600x400
600x600
900x500
400x600
400x500
500x500
500x200
700x300
700x600
800x600
900x400
700x400
900x600
300x300
300x500
200x200
600x300
600x500
800x400
200x500
200x400
300x600
400x200
400x400
700x500
800x300
800x500
300x200
300x400
200x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWF60100XX
UPC
037332186676
Product Length/Depth
1.25 in
Product Height
24 in
Product Width
39.72 in
Product Weight
10.03 lb
Warranty
5 year limited
Certifications
UL Listed
Global Catalog
DWF60100XX
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
500x300
500x400
500x600
400x300
600x400
600x600
900x500
400x600
400x500
500x500
500x200
700x300
700x600
800x600
900x400
700x400
900x600
300x300
300x500
200x200
600x300
600x500
800x400
200x500
200x400
300x600
400x200
400x400
700x500
800x300
800x500
300x200
300x400
200x300
Maximum Weight Capacity
350 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
UL Certified
Package contents
(4) M8 x 20 screws
(8) Small spacers
(4) Big spacers
Owner’s manual
(4) M6 x 30 screws
Wall plate
(4) M8 x 30 screws
(6) Anchor bolts
(6) D6 washers
(4) M5 x 14 screws
(4) M6 x 14 screws
(2) Adapter brackets
(4) Washers
(6) Concrete anchors
Product Highlights
Open frame for easy wall access
5-year limited warranty (Worldwide)
Hangs out of sight for a sleek, professional appearance
Fits most flat-panel displays from 60 to 100 in.
Supports up to 350 lbs (158.8 kgs)
Mounting Location
Wall
Screen Size
60 - 69 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.