Download document () of 20
We make what matters work*

DWFPSC4570M

Heavy-Duty Fixed Security TV Wall Mount for 45-70" TVs & Monitors - Flat Screen, Portrait Mode

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 400x300
400x600
300x300
300x400
200x200
400x400
200x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWFPSC4570M
UPC
037332238535
Product Length/Depth
27.6 in
Product Height
3.8 in
Product Width
5.8 in
Product Weight
11.3 lb
Warranty
5 year limited
Compliances
RoHS3
RoHS
REACH
Global Catalog
DWFPSC4570M
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
400x300
400x600
300x300
300x400
200x200
400x400
200x400
Distance from Wall
2.3 in
Maximum Weight Capacity
110 lb
Number of Displays
1
Material
Steel
Product Features
Security Lock
Tools Necessary
Assembly Required
Package contents
(2) Vertical wall plates
(4) M6 x 14 screws
Security bar
(4) Washers
(4) M6 x 30 screws
(6) Anchor bolts
(8) M5 x 8 screws
(4) M8 x 30 screws
(8) Small spacers
(8) Large spacers
(4) M5 x 14 screws
(4) M8 x 20 screws
Bubble level
Combination lock
Owner’s manual
(2) Horizontal wall plates
(2) Adapter brackets
(6) Concrete anchors
(6) D6 washers
Product Highlights
5-year limited warranty (Worldwide)
Accepts most popular flat-screen displays from 45 to 70 in. up to 110 lbs (49.9 kgs)
Open architecture and built-in level enable easy cable access and accurate leveling
Solid steel security bar and included combo lock deters tampering and theft
Complies with VESA standards to ensure compatibility with your display
Displays in portrait mode for easy reading of menus, schedules, announcements, etc.
Mounting Location
Wall
Screen Size
40 - 49 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.