Download document () of 20
We make what matters work*

DWFSC3255MUL

Fixed TV Wall Mount 32-55", Heavy Duty, Security, Televisions & Monitors - Flat/Curved, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
50 - 59 Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x400
400x200
200x200
300x300
300x400
200x300
400x400
300x200
400x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWFSC3255MUL
UPC
037332213716
Product Length/Depth
1.8 in
Product Height
21.6 in
Product Width
6.5 in
Product Weight
5.4 lb
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
DWFSC3255MUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
200x400
400x200
200x200
300x300
300x400
200x300
400x400
300x200
400x300
Maximum Weight Capacity
150 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
Security Lock
UL Certified
Package contents
(4) End cap screws
(4) M5 x 14 screws
(4) M6 x 30 screws
(4) M8 x 30 screws
(4) Concrete anchors
(2) Adapter brackets
(8) Small spacers
Security bar
(4) Anchor bolts
Owner’s manual
(4) Washers
(8) Large spacers
(4) 20 mm washers
(2) End caps
(4) M6 x 14 screws
Wall plate
(4) M8 x 50 screws
Hex key
Combination lock
Product Highlights
Open architecture and built-in level enable easy cable access and accurate leveling
Function- and weight-tested in accordance with UL Standard 2442 up to 150 lbs (68 kgs)
Complies with VESA standards to ensure compatibility with your display
Solid steel security bar and included combo lock deters tampering and theft
Accepts most popular flat- or curved-screen displays from 32 to 55 in. and up to 99 lbs (44.9 kgs)
Mounting Location
Wall
Screen Size
30 - 39 Inch
50 - 59 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.