Download document () of 20
We make what matters work*

DWFSC3780MUL

Heavy-Duty Fixed Security TV Wall Mount for 37-80" Televisions & Monitors - Flat/Curved, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 400x400
500x200
400x300
500x300
500x400
300x200
300x400
400x200
600x400
300x300
600x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWFSC3780MUL
UPC
037332213730
Product Length/Depth
0.9 in
Product Height
30.9 in
Product Width
16.5 in
Product Weight
5.2 lb
Warranty
5 year limited
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
DWFSC3780MUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
400x400
500x200
400x300
500x300
500x400
300x200
300x400
400x200
600x400
300x300
600x300
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Tools Necessary
Assembly Required
UL Certified
Security Lock
Package contents
(4) M8 x 30 screws
Owner’s manual
(2) End caps
(4) End cap screws
Wall plate
(2) Adapter brackets
(4) M5 x 14 screws
(4) M8 x 20 screws
(6) 20 mm washers
(4) M6 x 14 screws
(8) Small spacers
(4) M6 x 30 screws
(4) Washers
(6) Concrete anchors
Combination lock
Security bar
Wall plate level
(8) Large spacers
(6) Anchor bolts
Product Highlights
5-year limited warranty (Worldwide)
Complies with VESA standards to ensure compatibility with your display
Accepts most popular flat- or curved-screen displays from 37 to 80 in. up to 88 lbs (39.9 kgs)
Solid steel security bar and included combo lock deters tampering and theft
Function- and weight-tested in accordance with UL Standard 2442 up to 200 lbs (90.7 kgs)
Open architecture and built-in level enable easy cable access and accurate leveling
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification