Download document () of 20
We make what matters work*

DWM2355S

Full-Motion TV Wall Mount with Fully Articulating Arm for 23” to 55” Flat-Screen Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 21 - 29 Inch
50 - 59 Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 75x75
200x200
400x400
200x100
100x100
300x300
400x300
400x200 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM2355S
UPC
037332258779
Product Length/Depth
3.3 in
Product Height
17.3 in
Product Width
13.7 in
Product Weight
8.9 lb
Compliances
RoHS3
RoHS
CE Marked
REACH
Global Catalog
DWM2355S
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
200x200
400x400
200x100
100x100
300x300
400x300
400x200
Distance from Wall
12.7 in
Maximum Weight Capacity
51 lb
Min/Max Arm Extension
2.83 min to 18.34 max
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; 180 Swivel
Material
Steel
Product Features
Tools Necessary
Cord Management
Assembly Required
Package contents
Wall plate with articulating arm
(4) M8 x 50 screws
Hex key, 4 mm
Hex key, 6 mm
(4) M6 x 14 screws
(4) D5 washers
(4) M6 x 30 screws
(4) VESA adapter brackets
Wrench
Owner’s manual
VESA plate
(2) Wall plate end caps
(4) M8 x 30 screws
(8) Small spacers
(8) Large spacers
(3) Anchor bolts
(3) Concrete anchors
(4) Nuts
(4) Bolts
(4) M5 x 14 screws
(4) D8 washers
(3) Washers
Product Highlights
-15° to +5° tilt and -90° to +90° swivel helps you find the perfect angle to avoid glare
TV wall mount with articulating gas-spring arm adjusts easily with just a single touch
VESA compliance ensures compatibility with most popular mounting hole patterns
Durable steel construction blends into any décor and supports up to 51 lbs (23.1 kgs)
Display cables attach to arm to reduce clutter and keep cords organized
Mounting Location
Wall
Screen Size
21 - 29 Inch
50 - 59 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.