Download document () of 20
We make what matters work*

DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
300x200
500x200
100x200
400x200
500x400
200x100
200x400
400x400
600x300
600x400
300x300
500x300
100x100
300x400
200x300
400x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM3770X
UPC
037332187437
Product Length/Depth
27.9 in
Product Height
4.4 in
Product Width
9.5 in
Product Weight
20.6 lb
Warranty
5 year limited
Compliances
RoHS
REACH
RoHS3
Global Catalog
DWM3770X
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
200x200
300x200
500x200
100x200
400x200
500x400
200x100
200x400
400x400
600x300
600x400
300x300
500x300
100x100
300x400
200x300
400x300
Maximum Weight Capacity
165 lb
Min/Max Arm Extension
4.57 min to 20.63 max
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(4) M6 x 14 screws
(4) M6 x 30 screws
(4) M5 x 14 screws
(8) Small spacers
(6) D6 washers
(4) M8 x 20 screws
(4) M8 x 30 screws
Wall mount
(6) Anchor bolts
Mounting template
(4) Washers
Owner’s manual
(2) Adapter brackets
(4) Big spacers
(6) Concrete anchors
Product Highlights
120° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
Fits most flat-panel displays from 37 to 70 in.
5-year limited warranty (Worldwide)
One-touch adjustment for comfortable viewing
Supports up to 165 lbs (74.8 kgs)
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.