Download document () of 20
We make what matters work*

DWM3780ROT

Portrait/Landscape Rotating TV Wall Mount for 37” to 80” Curved or Flat-Screen Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 400x400
400x500
400x600
200x400
200x200
600x400
300x600
300x300
300x500
200x300
300x200
400x300
500x300
500x400
600x300
400x200
350x350
300x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM3780ROT
UPC
037332265753
Product Length/Depth
1.73 in
Product Height
23.6 in
Product Width
10 in
Product Weight
8.3 lb
Warranty
5 year limited
Compliances
RoHS3
RoHS
REACH
Global Catalog
DWM3780ROT
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
400x400
400x500
400x600
200x400
200x200
600x400
300x600
300x300
300x500
200x300
300x200
400x300
500x300
500x400
600x300
400x200
350x350
300x400
Distance from Wall
1.81 in
Maximum Weight Capacity
110 lb
Number of Displays
1
Degrees of Motion
90 Rotate
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
Owner's manual
Mounting hardware
DWM3780ROT Portrait/Landscape Rotating TV Wall Mount
Product Highlights
Durable steel construction blends into any decor and supports up to 110 lb.
Slide-in mounting plate provides easy installation and removal
Rotates 90° with a single touch for portrait or landscape viewing
Supports most 37-80 in. curved- and flat-panel monitors and interactive displays
5-year limited warranty (Worldwide)
VESA compliance ensures compatibility with most popular mounting hole patterns
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.