Download document () of 20
We make what matters work*

DWM60100XX

Swivel/Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 60 - 69 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 300x200
500x200
500x500
600x400
600x500
200x300
400x600
600x900
900x600
300x300
300x600
600x300
600x600
700x300
900x500
400x200
700x600
800x600
500x300
200x500
400x400
500x600
700x500
800x500
200x200
300x400
400x300
800x400
200x400
300x500
400x500
500x400
700x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM60100XX
UPC
037332186591
Product Length/Depth
46 in
Product Height
3.14 in
Product Width
23.35 in
Product Weight
38.1 lb
Compliances
REACH
RoHS
Certifications
UL Listed
Global Catalog
DWM60100XX
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
300x200
500x200
500x500
600x400
600x500
200x300
400x600
600x900
900x600
300x300
300x600
600x300
600x600
700x300
900x500
400x200
700x600
800x600
500x300
200x500
400x400
500x600
700x500
800x500
200x200
300x400
400x300
800x400
200x400
300x500
400x500
500x400
700x400
Maximum Weight Capacity
275 lb
Min/Max Arm Extension
2.76 min to 24.61 max
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; 90 Swivel; -3/+3 Level Adjustment
Material
Steel
Product Features
UL Certified
Assembly Required
Tools Necessary
Package contents
Wall template
(2) Wall brackets
(4) M6 x 30 screws
(4) Big spacers
(4) Anchor bolts
(4) M8 x 20 screws
(4) M5 x 14 screws
(4) Concrete anchors
(8) Small spacers
Hex key
(4) M6 x 14 screws
(4) Cable guides
(4) M4 x 6 screws
(4) M8 x 30 screws
(4) Washers
Owner’s manual
Wall mount
(2) D8 washers
Product Highlights
90° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
Supports up to 275 lbs (124.7 kgs)
Fits most flat-panel displays from 60 to 100 in.
5-year limited warranty (Worldwide)
Durable metal construction
Mounting Location
Wall
Screen Size
60 - 69 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.