Download document () of 20
We make what matters work*

DWM7090HD

Height-Adjustable TV Wall Mount for 70” to 90” Flat-Panel Interactive Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x400
200x300
400x400
600x500
800x400
300x300
700x400
600x600
200x200
300x200
400x300
400x500
600x400
700x600
300x400
400x200
400x600
600x300
800x500
800x600
700x500 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM7090HD
UPC
037332268839
Product Length/Depth
5 in
Product Height
40.94 in
Product Width
33.07 in
Product Weight
56.7 lb
Compliances
RoHS3
REACH
RoHS
Global Catalog
DWM7090HD
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
200x400
200x300
400x400
600x500
800x400
300x300
700x400
600x600
200x200
300x200
400x300
400x500
600x400
700x600
300x400
400x200
400x600
600x300
800x500
800x600
700x500
Distance from Wall
5 in
Maximum Weight Capacity
198 lb
Number of Displays
1
Material
Steel
Product Features
Tools Necessary
Assembly Required
Package contents
Mounting hardware
DWM7090HD Height-Adjustable TV Wall Mount
Owner's manual
Product Highlights
Compact steel mount hides out of sight behind the display for a professional look
Supports most 70-90 in. interactive touchpanel displays 132 to 198 lb.
Innovative weight-balancing design allows smooth height adjustment up to 15.7 in.
Hardware included for mounting on wood, brick or concrete wall surface
VESA compliance ensures compatibility with most popular mounting hole patterns
Mounting Location
Wall
Screen Size
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.