Download document () of 20
We make what matters work*

DWMSC3780MUL

Heavy-Duty Full-Motion Security TV Wall Mount for 37" to 80", Flat or Curved, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 800x400
300x200
600x400
800x300
400x400
600x300
700x400
300x800
300x300
300x500
400x200
500x200
500x400
300x400
700x300
300x700
300x600
500x300
400x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWMSC3780MUL
UPC
037332225061
Product Length/Depth
2.7 in
Product Height
39.4 in
Product Width
13.2 in
Product Weight
23.6 lb
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
DWMSC3780MUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
800x400
300x200
600x400
800x300
400x400
600x300
700x400
300x800
300x300
300x500
400x200
500x200
500x400
300x400
700x300
300x700
300x600
500x300
400x300
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
-10/+5 Tilt; 90 Swivel
Material
Steel
Product Features
UL Certified
Tools Necessary
Assembly Required
Security Lock
Package contents
Owner’s manual
(2) End caps
(4) End cap screws
(4) M5 x 14 screws
(5) Concrete anchors
(2) Anti-skid blocks
(4) Washers
(5) 20 mm washers
Combination lock
Wall plate
(4) M6 x 14 screws
(4) M6 x 30 screws
(4) M8 x 30 screws
(4) Large spacers
Security bar
(8) Small spacers
Wall plate level
(5) Anchor bolts
(2) Adapter brackets
(4) M8 x 20 screws
Product Highlights
5-year limited warranty (Worldwide)
Accepts most popular flat- or curved-screen displays from 37 to 80 in. up to 88 lbs (39.9 kgs)
Function- and weight-tested in accordance with UL Standard 2442 up to 200 lbs (90.7 kgs)
Solid steel security bar and included combo lock deter tampering and theft
Tilts -10° to +5°, swivels 90° to provide comfortable custom viewing angles
Open architecture and built-in level enable easy cable access and accurate leveling
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification