Download document () of 20
We make what matters work*

DWMSCL4570VW

Pop-Out Security TV Wall Mount with Combination Lock for 45” to 70” Televisions and Monitors, Landscape

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 400x400
300x300
600x400
200x200
400x200 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWMSCL4570VW
UPC
037332268624
Product Length/Depth
12.05 in
Product Height
19.02 in
Product Width
36.77 in
Product Weight
33 lb
Compliances
RoHS3
RoHS
REACH
Global Catalog
DWMSCL4570VW
Product Type
Standard wallmount monitor mount

Product specifications

Motion
Full
Color
Black
VESA Pattern
400x400
300x300
600x400
200x200
400x200
Distance from Wall
5.6 in
Maximum Weight Capacity
154 lb
Number of Displays
1
Material
Steel
Product Features
Assembly Required
Tools Necessary
Security Lock
Package contents
4-position combination lock
Owner's manual
Mounting hardware
DWMSCL4570VW Pop-Out Security TV Wall Mount
Product Highlights
Anti-theft locking hole with combination lock deters tampering and theft
Pop-out design with kickstand allows easy access during installation and maintenance
Smoothly shifts left and right along a lateral bracket to find the ideal position
Accepts most popular flat-screen displays from 45 to 70 in. up to 154 lb.
Displays in landscape mode for easy reading of menus, schedules, etc.
Mounting Location
Wall
Screen Size
40 - 49 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.