Pop-Out Security TV Wall Mount with Combination Lock for 45” to 70” Televisions and Monitors, Portrait
TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.
Durable Metal Construction Built to Last
The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
400x400
300x300
400x600
200x400 VESA patterns.
| Product Name |
Eaton Tripp Lite series standard wallmount monitor mount
|
| Catalog Number |
DWMSCP4570VW
|
| UPC |
037332268631
|
| Product Length/Depth |
12.4 in
|
| Product Height |
26.97 in
|
| Product Width |
22.83 in
|
| Product Weight |
31 lb
|
| Compliances |
REACH
RoHS3 RoHS |
| Global Catalog |
DWMSCP4570VW
|
| Product Type |
Standard wallmount monitor mount
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Full
|
| Color |
Black
|
| VESA Pattern |
200x200
400x400 300x300 400x600 200x400 |
| Distance from Wall |
6 in
|
| Maximum Weight Capacity |
154 lb
|
| Number of Displays |
1
|
| Material |
Steel
|
| Product Features |
Assembly Required
Tools Necessary Security Lock |
| Package contents |
Mounting hardware
Owner's manual DWMSCP4570VW Pop-Out Security TV Wall Mount 4-position combination lock |
| Product Highlights |
Accepts most popular flat-screen displays from 45 to 70 in. up to 154 lb.
Anti-theft locking hole with combination lock deters tampering and theft Pop-out design with kickstand allows easy access during installation and maintenance Smoothly shifts left and right along a lateral bracket to find the ideal position 5-year limited warranty (Worldwide) Displays in portrait mode for easy reading of directions, announcements, etc. |
| Mounting Location |
Wall
|
| Screen Size |
40 - 49 Inch
70+ Inch |