Tilt wall mount for 26 to 70" screens. For both curved and flat screens up to 165lbs (PDH)
TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.
Durable Metal Construction Built to Last
The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 21 - 29 Inch
70+ Inch and supports up to {MaximumWeightCapacity}.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 50x50
200x200
400x400
350x350
75x75
100x150
100x200
150x150
200x100
200x400
300x200
400x300
100x100
150x100
300x300
400x200 VESA patterns.
| Product Name |
Eaton Tripp Lite series standard wallmount monitor mount
|
| Catalog Number |
DWT2670XE
|
| UPC |
037332275776
|
| Product Length/Depth |
1.5 in
|
| Product Height |
16.54 in
|
| Product Width |
17.24 in
|
| Product Weight |
2.64 lb
|
| Warranty |
5 year limited
|
| Compliances |
REACH
RoHS |
| Global Catalog |
DWT2670XE
|
| Product Type |
Standard wallmount monitor mount
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Tilt
|
| Color |
Black
|
| VESA Pattern |
50x50
200x200 400x400 350x350 75x75 100x150 100x200 150x150 200x100 200x400 300x200 400x300 100x100 150x100 300x300 400x200 |
| Distance from Wall |
1.46 in
|
| Maximum Weight Capacity |
165 lb
|
| Number of Displays |
1
|
| Degrees of Motion |
-8/+0 Tilt
|
| Material |
Steel
|
| Product Features |
Tools Necessary
Assembly Required |
| Package contents |
DWT2670XE Heavy-Duty Tilt Wall Mount
Owner's manual Mounting hardware |
| Product Highlights |
Accepts most popular curved and flat-screen displays from 26 to 70 in. up to 165 lb. (75 kg.)
Open-back architecture enables easy access to cables and power cords Conforms to current VESA standards to ensure compatibility with your display Automatic spring locks with quick-release cords ensure quick and easy display removal 5-year limited warranty (Worldwide) Adjustable horizontal mounting rails help compensate for off-center wall studs |
| Mounting Location |
Wall
|
| Screen Size |
21 - 29 Inch
70+ Inch |