Tilt wall mount for 32 to 80" screens. For both curved and flat screens up to 165lbs (PDH)
TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.
Durable Metal Construction Built to Last
The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 600x400
150x150
200x200
600x200
600x300
400x300
400x400
200x100
300x200
350x350
400x200
150x100
200x400
300x300 VESA patterns.
| Product Name |
Eaton Tripp Lite series standard wallmount monitor mount
|
| Catalog Number |
DWT3280X
|
| UPC |
037332275783
|
| Product Length/Depth |
1.5 in
|
| Product Height |
16.5 in
|
| Product Width |
25.2 in
|
| Product Weight |
3.25 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
REACH |
| Global Catalog |
DWT3280X
|
| Product Type |
Standard wallmount monitor mount
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Tilt
|
| Color |
Black
|
| VESA Pattern |
600x400
150x150 200x200 600x200 600x300 400x300 400x400 200x100 300x200 350x350 400x200 150x100 200x400 300x300 |
| Distance from Wall |
1.46 in
|
| Maximum Weight Capacity |
165 lb
|
| Number of Displays |
1
|
| Degrees of Motion |
-8/+0 Tilt
|
| Material |
Steel
|
| Product Features |
Tools Necessary
Assembly Required |
| Package contents |
Owner's manual
Mounting hardware DWT3280X Heavy-Duty Tilt Wall Mount |
| Product Highlights |
Adjustable horizontal mounting rails help compensate for off-center wall studs
Automatic spring locks with quick-release cords ensure quick and easy display removal 5-year limited warranty (Worldwide) Conforms to current VESA standards to ensure compatibility with your display Open-back architecture enables easy access to cables and power cords Accepts most popular curved and flat-screen displays from 32 to 80 in. up to 165 lb. (75 kg.) |
| Mounting Location |
Wall
|
| Screen Size |
30 - 39 Inch
70+ Inch |