Download document () of 20
We make what matters work*

DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x400
300x200
800x400
300x400
500x300
200x200
600x300
800x300
400x200
400x300
200x300
300x300
400x400
500x400
600x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWT3770X
UPC
037332183613
Product Length/Depth
35 in
Product Height
8.4 in
Product Width
2.6 in
Product Weight
7.18 lb
Compliances
RoHS
RoHS3
REACH
Global Catalog
DWT3770X
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
200x400
300x200
800x400
300x400
500x300
200x200
600x300
800x300
400x200
400x300
200x300
300x300
400x400
500x400
600x400
Distance from Wall
1.77 in
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
-10/+0 Tilt
Material
Steel
Product Features
Tools Necessary
Assembly Required
Package contents
(4) M6 x 14 screws
(4) M6 x 30 screws
(4) M8 x 30 screws
Owner’s manual
(4) M5 x 14 screws
(4) M8 x 20 screws
(4) Big spacers
(6) Anchor bolts
DWT3770X Tilt Wall Mount for 32" to 70" TVs and Monitors
(4) Washers
(6) D6 washers
(8) Small spacers
(6) Concrete anchors
Product Highlights
-10° to 0° tilt capability for comfortable viewing
Fits most flat-panel displays from 37 to 70 in.
Hangs out of sight for a sleek, professional appearance
Supports up to 200 lbs (90.7 kgs)
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.