Download document () of 20
We make what matters work*

DWT3780XUL

Heavy-Duty Tilt Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
200x300
200x400
600x400
500x400
300x200
400x300
400x400
300x300
600x300
400x200
300x400
500x300
800x300
800x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWT3780XUL
UPC
037332203991
Product Length/Depth
35.2 in
Product Height
2.4 in
Product Width
8.9 in
Product Weight
7.9 lb
Warranty
5 year limited
Compliances
REACH
RoHS
Certifications
UL Listed
Global Catalog
DWT3780XUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
200x200
200x300
200x400
600x400
500x400
300x200
400x300
400x400
300x300
600x300
400x200
300x400
500x300
800x300
800x400
Distance from Wall
1.81 in
Maximum Weight Capacity
165 lb
Number of Displays
1
Degrees of Motion
-10/+0 Tilt
Material
Steel
Product Features
Tools Necessary
UL Certified
Assembly Required
Package contents
(4) M5 x 14 screws
(4) M8 x 50 screws
(4) M8 x 30 screws
(4) Washers
(6) D6 washers
Owner’s manual
(4) M6 x 14 screws
(6) Concrete anchors
(8) Small spacers
Wall plate
(6) Anchor bolts
(2) Adapter brackets
(4) M6 x 30 screws
(8) Big spacers
Product Highlights
-10° to 0° tilt capability for comfortable viewing
Supports up to 165 lbs (74.8 kgs)
5-year limited warranty (Worldwide)
Open architecture enables easy access to cabling
Tested in accordance with UL Standard 2442
Fits most flat-panel or curved-screen displays from 37 to 80 in.
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.