Download document () of 20
We make what matters work*

DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 800x400
400x300
300x200
600x400
200x200
200x400
300x300
500x300
500x400
400x400
300x400
600x300
800x300
200x300
400x200 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWT4585X
UPC
037332186461
Product Length/Depth
35.2 in
Product Height
2.7 in
Product Width
6.2 in
Product Weight
6.75 lb
Warranty
5 year limited
Compliances
RoHS3
RoHS
REACH
Global Catalog
DWT4585X
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
800x400
400x300
300x200
600x400
200x200
200x400
300x300
500x300
500x400
400x400
300x400
600x300
800x300
200x300
400x200
Distance from Wall
2.48 in
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
-10/+10 Tilt
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(4) M8 x 30 screws
(8) Small spacers
(4) M6 x 30 screws
DWT4585X Tilt Wall Mount for 45" to 85" TVs and Monitors
(4) Washers
(6) Anchor bolts
(6) Concrete anchors
(4) M6 x 14 screws
(4) M8 x 20 screws
(4) Big spacers
Owner’s manual
(4) M5 x 14 screws
(6) D6 washers
Product Highlights
5-year limited warranty (Worldwide)
Supports up to 200 lbs (90.7 kgs)
Hangs out of sight for a sleek, professional appearance
-10° to +10° tilt capability for comfortable viewing
Fits most flat-panel displays from 45 to 85 in.
Mounting Location
Wall
Screen Size
40 - 49 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.