Download document () of 20
We make what matters work*

DWT60100XX

Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 60 - 69 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 900x700
1000x600
800x400
800x500
900x400
400x800
400x200
700x600
800x600
900x600
1000x400
500x200
500x700
200x200
600x600
700x300
800x800
900x500
500x300
500x600
600x500
300x700
700x500
900x800
400x500
600x300
600x700
300x400
300x500
300x800
700x800
800x700
400x700
1000x700
100x100
100x200
600x400
200x300
200x400
300x200
400x300
1000x800
500x500
500x800
600x800
200x500
300x300
300x600
700x400
800x300
400x400
1000x500
400x600
500x400
200x100
700x700 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWT60100XX
UPC
037332186683
Product Length/Depth
46.6 in
Product Height
2.7 in
Product Width
9.2 in
Product Weight
17.36 lb
Warranty
5 year limited
Compliances
REACH
RoHS
Certifications
UL Listed
Global Catalog
DWT60100XX
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
900x700
1000x600
800x400
800x500
900x400
400x800
400x200
700x600
800x600
900x600
1000x400
500x200
500x700
200x200
600x600
700x300
800x800
900x500
500x300
500x600
600x500
300x700
700x500
900x800
400x500
600x300
600x700
300x400
300x500
300x800
700x800
800x700
400x700
1000x700
100x100
100x200
600x400
200x300
200x400
300x200
400x300
1000x800
500x500
500x800
600x800
200x500
300x300
300x600
700x400
800x300
400x400
1000x500
400x600
500x400
200x100
700x700
Maximum Weight Capacity
350 lb
Number of Displays
1
Degrees of Motion
-15/+15 Tilt
Material
Steel
Product Features
Assembly Required
UL Certified
Tools Necessary
Package contents
Mounting template
(4) Big spacers
Owner’s manual
Wall plate
(4) Washers
(8) Small spacers
(6) Anchor bolts
(4) M5 x 14 screws
(4) M6 x 30 screws
(6) Concrete anchors
(4) M6 x 14 screws
(4) M8 x 20 screws
(2) Adapter brackets
(2) Tilt adjusting knobs
(4) M8 x 30 screws
(6) D6 washers
Product Highlights
-15° to +15° tilt capability for wide range of motion
Supports up to 350 lbs (158.8 kgs)
Fits most flat-panel displays from 60 to 100 in.
5-year limited warranty (Worldwide)
Hangs out of sight for a sleek, professional appearance
Mounting Location
Wall
Screen Size
60 - 69 Inch
70+ Inch

Export product specification