Download document () of 20
We make what matters work*

DWTPSC4555M

Heavy-Duty Tilt Security TV Wall Mount for 45-55" TVs & Monitors - Flat Screen, Portrait Mode

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
50 - 59 Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
200x400
300x400
300x200
400x400
400x500
200x500
300x300
300x600
400x300
400x600
200x100
400x200
200x300
300x500 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWTPSC4555M
UPC
037332238542
Product Length/Depth
21.7 in
Product Height
3.1 in
Product Width
9.5 in
Product Weight
9.9 lb
Warranty
5 year limited
Compliances
REACH
RoHS
RoHS3
Global Catalog
DWTPSC4555M
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
200x200
200x400
300x400
300x200
400x400
400x500
200x500
300x300
300x600
400x300
400x600
200x100
400x200
200x300
300x500
Distance from Wall
3.1 in
Maximum Weight Capacity
110 lb
Number of Displays
1
Material
Steel
Product Features
Assembly Required
Security Lock
Tools Necessary
Package contents
Security bar
(4) M6 x 30 screws
Hex key
Wall plate
(4) M5 x 14 screws
(4) M6 x 14 screws
(4) Washers
(2) D8 washers
Combination lock
(6) Concrete anchors
(8) M6 x 6 screws
(4) M8 x 50 screws
(6) D6 washers
(8) Large spacers
(6) Anchor bolts
Safety pin
(2) Adapter brackets
(8) Small spacers
Owner’s manual
(2) Extension brackets
(4) M8 x 30 screws
Product Highlights
Open architecture and built-in level enable easy cable access and accurate leveling
Displays in portrait mode for easy reading of menus, schedules, announcements, etc.
Accepts most popular flat-screen displays from 45 to 55 in. up to 110 lbs (49.9 kgs)
Solid steel security bar and included combo lock deters tampering and theft
5-year limited warranty (Worldwide)
Tilts up to 10° to minimize glare and provide comfortable custom viewing angles
Mounting Location
Wall
Screen Size
40 - 49 Inch
50 - 59 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.