Download document () of 20
We make what matters work*

DWTSC3780MUL

Heavy-Duty Tilt Security Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 300x200
600x300
600x400
300x300
600x200
300x400
400x400
400x200
400x300
500x200
500x400
500x300 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWTSC3780MUL
UPC
037332213747
Product Length/Depth
3.1 in
Product Height
29.3 in
Product Width
9.1 in
Product Weight
6.9 lb
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
DWTSC3780MUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
300x200
600x300
600x400
300x300
600x200
300x400
400x400
400x200
400x300
500x200
500x400
500x300
Maximum Weight Capacity
200 lb
Number of Displays
1
Degrees of Motion
-10/+5 Tilt
Material
Steel
Product Features
Tools Necessary
Assembly Required
Security Lock
UL Certified
Package contents
Security bar
(4) M6 x 30 screws
(6) 20 mm washers
Combination lock
(6) Anchor bolts
(4) M5 x 14 screws
(4) M8 x 20 screws
(6) Concrete anchors
Owner’s manual
(8) Small spacers
(8) Large spacers
Wall plate
(2) Adapter brackets
Wall plate level
(4) M6 x 14 screws
(2) End caps
(4) End cap screws
(4) M8 x 30 screws
(4) Washers
Product Highlights
Accepts most popular flat- or curved-screen displays from 37 to 80 in. up to 88 lbs (39.9 kgs)
Tilts -10° to +5° to minimize glare and provide comfortable custom viewing angles
Function- and weight-tested in accordance with UL Standard 2442 up to 200 lbs (90.7 kgs)
Solid steel security bar and included combo lock deters tampering and theft
Open architecture and built-in level enable easy cable access and accurate leveling
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.