Knowledge Search
Download document () of 20

DXG-SPR-FR3FANKIT

Eaton PowerXL DG1 fan kit, Frame 3, Fan Kit

General specifications

Product Name
Eaton PowerXL DG1 fan kit
Catalog Number
DXG-SPR-FR3FANKIT
UPC
786685954578
Product Length/Depth
7 in
Product Height
2.2 in
Product Width
5.4 in
Product Weight
1.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Frame size
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.