Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-114
UPC
662275125903
Product Length/Depth
3.86 IN
Product Height
1.19 IN
Product Width
1.19 IN
Product Weight
1 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1

Product specifications

Cable size
3/0-4/0 AWG
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Material
Reinforced thermoplastic
Connection type
Solder
Color
Black
Gender
Female
Contact material
Brass
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454