Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug
Catalog Number
E1049-14
UPC
662275238931
Product Length/Depth
8.5 IN
Product Height
2.16 IN
Product Width
2.16 IN
Product Weight
5.5 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Cable size
646 kcmil
Amperage Rating
Up to 1009A Continuous
Voltage rating
1000 Vac/dc
Gender
Male
Connection type
Hexagon crimp or solder
Color
Orange
Material
Rubber
Contact material
Copper
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454