Knowledge Search
Download document () of 20

E34LB2-1X

Eaton E34 pushbutton, E34, 30.5 mm, Corrosion Resistant, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Mushroom , Red actuator, 1NO-1NC, Black bezel, Plastic actuator

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34LB2-1X
UPC
782113703299
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Diameter
1.5 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
FDA 3-A
Certifications
CSA Certified
UL Listed
UL 505
Product Type
Pushbutton

Product specifications

Special features
Factory Assembled
Type
Pushbutton
Actuator color
Red
Bezel
Black
Actuator material
Plastic
Actuator
Mushroom
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
E34
Rating
NEMA 12
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
NEMA 13
Degree of protection
NEMA 3R
NEMA 4
NEMA 4X
NEMA 12
NEMA 3
NEMA 13
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.