Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Wheelock E50/E60 speaker
Catalog Number
E50-W
UPC
786697102233
Product Length/Depth
1.22 IN
Product Height
4.97 IN
Product Width
4.97 IN
Product Weight
1.394 LB
Compliances
Not Applicable
Certifications
Contact Manufacturer

Product specifications

Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lettering
No lettering
Voltage
70 V
25 V
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Compliance and standards
CSFM
FCC
UL

Speaker specifications

Frequency range - min
400 HZ
Frequency range - max
4000 HZ
Sound level (dBA)
Up to 87 dB at 10 ft: 77,79.5,82.5,85,88
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
How to buy from Eaton
Contact us

Customer Support

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389