Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lettering
ALERT
Voltage
70 V
25 V
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Compliance and standards
UL
ULC
CSFM
FCC

Speaker specifications

Frequency range - min
300 HZ
Frequency range - max
8000 HZ
Sound level (dBA)
Up to 87 dB at 10 ft: 73,76,79,82,84
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
How to buy from Eaton
Contact us

Customer Support

Email: cnordersmail@eaton.com

Phone: 1-800-631-2148, Option 2

Questions before you buy

Technical Support

Email: SupportMVSR-Mail@Eaton.com

Phone: 1-800-631-2148, Option 3

Fax: 941-487-2389