Knowledge Search
Download document () of 20

E50KL537

E50 NEMA Limit Switch,Lever,Rotary lever,adj,3.75 inch len,Type 303 Stainless steel lever,Nylatron roller 0.75 inch diameter 1.0 inch width,14-250F(-10-121C),Stainless Steel,Nylatron,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KL537
UPC
782113290904
Product Length/Depth
4.6 in
Product Height
1.52 in
Product Width
0.75 in
Product Weight
0.15 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE

Product specifications

Used with
Used with side rotary
Type
Accessory
Actuator
Adjustable roller
Torque rating
3.10 in-oz min return
Series
E50
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Nylatron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.