Knowledge Search
Download document () of 20

E50NN2

E50 NEMA Limit Switch, Side Rotary,Neut Position,15 deg travel,14-200F(-10-94C),2NO-2NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 100k cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50NN2
UPC
782113453989
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
10A at 12 Vac, 1A at 125 Vdc
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
2 NO-2 NC
Series
E50 heavy duty plug in
Switch type
Neutral position 15 ° travel
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.