Knowledge Search
Download document () of 20

E50RA

E50 NEMA Limit Switch,Receptacle,1 pole (5-term),14-250F(-10-121C),Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch receptable
Catalog Number
E50RA
UPC
782113290720
Product Length/Depth
2.92 in
Product Height
1.06 in
Product Width
1.54 in
Product Weight
0.11 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Number of poles
Single-pole
Enclosure material
Die cast zinc
Connection
Screw terminal
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Series
E50 heavy duty plug in
Switch type
Gravity return
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Mounting method
Front
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.