Knowledge Search
Download document () of 20

E56ADL40UAE01

E56 Series Pancake Style Inductive Proximity Sensor, Sensor dist: 40 mm, 300 mA max DC, Complementary NPN/PNP Auto-configure, 300 mA at 42 Vdc, 4 Pin Mini Connector, 10-42 Vdc input, < 2% accuracy, Auto reset, Un-shielded

General specifications

Product Name
Eaton E56 pancake inductive proximity sensor
Catalog Number
E56ADL40UAE01
UPC
786685197197
Product Length/Depth
3.87 in
Product Height
3.13 in
Product Width
1.54 in
Product Weight
0.8188 lb
Warranty
1 year

Product specifications

Contact Rating
300 mA at 42 Vdc
Actuator function
Unshielded
Accuracy
< 2%
Enclosure material
PPS housing
Connection
4-pin mini connector
Contact configuration
Complementary NPN/PNP auto-configure
Sensor type
Inductive proximity
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum DC current
300 mA
Input voltage
10-42 Vdc
LED indicator
Output status
Power on
Protection
Short circuit protection with auto reset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.