Knowledge Search
Download document () of 20

E57-12GS02-D5

Eaton E57 Two-Wire Series Tubular Inductive Proximity Sensor Enclosure, 0.47 dia, dist. 2 mm, 2-Wire DC, NO, 100 mA at 30 Vdc, 16 Ft. (5m) Cable, 10-30 Vdc input, <2% accuracy, Short circuit protected, Shielded, 16 Ft. (5m)

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57-12GS02-D5
UPC
782116071722
Product Length/Depth
0.47 in
Product Height
1.97 in
Product Width
0.47 in
Product Weight
0.1438 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
100 mA at 30 Vdc
Actuator function
Shielded
Cable type
Polyvinyl Chloride (PVC)
Accuracy
< 2%
Enclosure material
Nickel plated brass
Connection
16 ft (5 m) cable
Contact configuration
2-wire DC, NO
Series
E57
Sensor type
Inductive proximity
Environmental rating
IP67, IP69K
Cord length
192 ft
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum DC current
100 mA
Input voltage
10-30 Vdc
LED indicator
Output status: red
Protection
Short circuit protected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.