Download document () of 20
Discontinued

EASY-LINK-DS

easy Programmable Relays, Spare interface connector, base to expander

General specifications

Product Name
Eaton easy programmable relay Spare interface connector
Catalog Number
EASY-LINK-DS
EAN
4015082216078
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.02 lb
Warranty
1 year
Global Catalog
EASY-LINK-DS

Product specifications

Type
Spare interface connector, base to expander
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.