Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton basic rack PDU
Catalog Number
EBA201-10
UPC
786685974682
Product Length/Depth
63.1 IN
Product Height
2.09 IN
Product Width
2.05 IN
Product Weight
11.5 LB
Warranty
3 year
Compliances
Contact Manufacturer
TAA Compliant
Certifications
UL Listed

Physical

Mounting direction
Vertical
Color
Black
Form factor
0U (Vertical)
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input connection
L14-30P
Cord length
10 ft
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
120/240V
Phase
Split-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(24) 5-20R
Outlet control
No

Communications

Ethernet interface
No
Serial interface
No
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector
Find the PDU model that best suites your needs.
Questions before you buy

Fill out the form (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time