Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton basic rack PDU
Catalog Number
EBA310-10
UPC
743172050359
Product Length/Depth
2.05 IN
Product Height
69.5 IN
Product Width
2.1 IN
Product Weight
18.55 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting direction
Vertical
Color
Black
Form factor
0U (Vertical)
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input connection
L21-30P
Cord length
10 ft
Wattage
8.64 kW max
Amperage Rating
24A
Input voltage
120/208V
Phase
Three-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(1) 5-20R, (30) C13 Outlet grip, (6) C19 Outlet grip
Circuit breaker
(3) 20A
Outlet control
No

Communications

Ethernet interface
No
Serial interface
No
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector
Find the PDU model that best suites your needs.
Questions before you buy

Fill out the form (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time