Download document () of 20
We make what matters work*

ECO750UPSTAA

TAA-Compliant ECO Series 120V 750VA 450W Energy-Saving Standby UPS with USB port and 12 Outlets

  • ECO option turns off set of four outlets when the computer is not in use
  • 750VA ultra-compact 120V standby UPS, energy-saving ECO outlets
  • USB port, TEL/DSL protection, Wall mountable, Surge-only outlets
  • Maintains AC output during power failures, 99% line mode efficiency
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets

Energy-Saving UPS Battery Backup for PCs, Home Theater and Digital Signage
This 120V Standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. With 6 UPS outlets, 6 surge-only outlets NEMA 5-15R outlets, it is ideal protection for your home office, media center or professional kiosk, security and small-business phone applications, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.

Allows Time to Back Up Critical Files During a Blackout 
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. An ECO power-saving option features surge-only ECO outlets that turn off automatically when the device connected to the master outlet is powered down or in sleep mode. These outlets are recommended for printers, desk lamps and other non-essential peripherals that don’t need to be operational all the time.

Fights Back Against Unexpected Power Surges
Surge suppression protects connected components from the harmful effects of power surges.

HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This USB port connects the UPS to a computer running free downloadable PowerAlert software to enable safe unattended file saves and system shutdown in case of a prolonged power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series ECO UPS
Catalog Number
ECO750UPSTAA
UPC
037332152749
Product Length/Depth
9.84 in
Product Height
4.6 in
Product Width
15.04 in
Product Weight
7.22 lb
Compliances
FCC Class B
RoHS
CE Marked
REACH
FCC Compliant
TAA Compliant
Certifications
UL 1778
CSA certified
NOM
Global Catalog
ECO750UPSTAA
Product Type
UPS

Product specifications

Topology
Standby
Rack size
0U
VA rating
750 VA
Package contents
  • ECO750UPSTAA TAA Compliant UPS System
  • USB cable
  • Instruction manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
9.4 min
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2.8 min. (450W)
Communication interface
USB (HID enabled)
USB interface cable included
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
99
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
Computer/Peripherals
Switch configuration
Combination switch controls on/off power status and self-test operation; second recessed push-button switch enables ECO outlet switching
AC suppression joule rating
420
Housing material
Plastic
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.75
Output Capacity (Watts)
450
Primary UPS Depth (mm)
175
Primary UPS Height (mm)
79
Primary UPS Width (mm)
310
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible alarm indicates power-failure and overload status
Battery Start Capability
Cold-start operation supported
LED Indicators
3 LEDs indicate power status, overload/check battery and ECO-mode status
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 16 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Form factor
Desktop
Tower
Wall-mount
Nominal Voltage Details
115v nominal output in battery mode
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.1 x 12.2 x 6.9
Power Mode Transfer Time
AC to battery mode: 4 milliseconds / Battery to AC mode: 1 milliseconds
Total Outlets
12
Output Capacity (VA)
750
TAA Compliance
Yes
Connected Equipment Insurance

$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Power saving auto-shutoff ECO outlets
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
UPS Output Receptacles
6 UPS outlets, 6 surge-only outlets
High Availability UPS Features
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Need product support?

Support from Eaton