Knowledge Search
Download document () of 20

ECS95W2CAH-C34P7S3

Eaton S811+ soft starter 135A, NEMA 3R enclosure, 460V, 150A circuit breaker, CPT, Start/Stop pushbutton, HOA

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
ECS95W2CAH-C34P7S3
UPC
786689017460
Product Length/Depth
32.36 in
Product Height
8.44 in
Product Width
20.5 in
Product Weight
210 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
cUL Listed

Product specifications

Type
Combination Reduced Voltage
Amperage Rating
135A
Voltage rating
460V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.