Select your location

Specifications

General specifications

Product Name
Eaton distribution relay
Catalog Number
EDR-3000-2A0BB0
UPC
786679141243
Product Length/Depth
7.49 IN
Product Height
8.62 IN
Product Width
6.82 IN
Product Weight
5.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Distribution relay
Analog Outputs
0
Number Of Inputs
4
Phase Current
5A, 1A
Power Supply Range
19-300Vdc, 40-250Vac
Digital Outputs
4
Zone Selective Interlocking
0
Base Relay
EDR-3000
Mounting
Semi-flush
Type
Distribution relay
Sensing Inputs
Current Protection and Metering
Number Of Outputs
4
Modbus / DNP3 RTU
over RS-485
Conformal Coating
Conformal Coated Circuit Boards
Digital Inputs
4
Frequency Rating
50/60 Hz
Current Sensing Inputs
1
Terminals
Removable
Application
Feeder
Power
40-250 Vac, 19-300 Vdc
Analog Inputs
0
Communication
Modbus RTU or DNP3 RTU over RS485
Voltage Sensing Inputs
0