Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Catalog Number
EDR-3000A0HB1
UPC
786685534206
Product Length/Depth
7.49 IN
Product Height
8.62 IN
Product Width
6.82 IN
Product Weight
5.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
ANSI/IEEE Std C37.78
CSA Std. C22.2 No. 14-95
UL 508
Catalog Notes
Depth behind panel with projection mounted enclosure. Retrofit Mounting Plate DT-3000 Relay, Projection Panel Mount Necessary.

Product specifications

Mounting
Projection panel mount
Product Category
Distribution relay
Special Features
Conformal coated circuit boards
Type
Distribution relay
Number Of Inputs
4
Phase Current
5A
Number Of Outputs
4
Ground Current
5A/1A
Base Relay
EDR-3000
Terminals
Removable
Power
40-250 Vac, 19-300 Vdc
Communication
IEC-61850