Select your location

Specifications

General specifications

Product Name
Eaton generator relay
Catalog Number
EGR-5000-2A0CA0
UPC
786679148143
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.259 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Generator protection relay
Analog Outputs
0
Number Of Inputs
16
Phase Current
5A, 1A
Power Supply Range
19-300Vdc, 40-250Vac
Digital Outputs
9
Zone Selective Interlocking
1
Base Relay
EGR-5000
Mounting
Semi-flush
Sensing Inputs
Power Protection and Metering
Differential Protection
Current Protection and Metering
Voltage Protection and Metering
Number Of Outputs
9
Modbus / DNP3 RTU
over Ethernet RJ-45
Conformal Coating
None
Digital Inputs
16
Frequency Rating
50/60 Hz
Current Sensing Inputs
2
Terminals
Removable
IO Options
IRIG-B
URTD Interface
Trip Coil Monitor
Application
Generator
Power
40-250 Vac, 19-300 Vdc
Analog Inputs
0
Communication
Modbus TCP or DNP3 TCP/UDP over Ethernet RJ45
Voltage Sensing Inputs
1