Select your location

Specifications

Product specifications

Product Category
Generator protection relay
Analog Outputs
0
Number Of Inputs
16
Phase Current
5A, 1A
Power Supply Range
19-300Vdc, 40-250Vac
Digital Outputs
9
Zone Selective Interlocking
1
Base Relay
EGR-5000
Mounting
Projection
PROFIBUS-DP
over fiber optic ST
Type
Generator relay
Sensing Inputs
Current Protection and Metering
Voltage Protection and Metering
Power Protection and Metering
Differential Protection
Number Of Outputs
9
Conformal Coating
None
Digital Inputs
16
Frequency Rating
50/60 Hz
Current Sensing Inputs
2
Terminals
Removable
IO Options
URTD Interface
IRIG-B
Trip Coil Monitor
Application
Generator
Power
40-250 Vac, 19-300 Vdc
Analog Inputs
0
Communication
Profibus-DP over Fiber Optic ST
Voltage Sensing Inputs
1