Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton generator relay
Catalog Number
EGR-5000-2A0IA1
UPC
786679149683
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.259 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Generator protection relay
Analog outputs
0
Number of inputs
16
Phase current
5A, 1A
Modbus / DNP3 TCP
over Ethernet RJ-45
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
1
Base relay
EGR-5000
Mounting method
Projection
Type
Generator relay
Sensing inputs
Current Protection and Metering
Power Protection and Metering
Differential Protection
Voltage Protection and Metering
Number of outputs
9
Modbus / DNP3 RTU
over RS-485
Conformal coating
None
Power consumption
40-250 Vac, 19-300 Vdc
Digital inputs
16
Frequency rating
50/60 Hz
Current sensing inputs
2
I/O options
Trip Coil Monitor
URTD Interface
IRIG-B
Terminals
Removable
Application
Generator
Analog inputs
0
Voltage sensing inputs
1