Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Product Category
Generator protection relay
Analog outputs
0
IEC 61850
over LC duplex fiber optic Ethernet
Number of inputs
16
Phase current
5A, 1A
Modbus / DNP3 TCP
over LC duplex fiber optic Ethernet
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
1
Base relay
EGR-5000
Mounting method
Projection
Type
Generator relay
Sensing inputs
Current Protection and Metering
Voltage Protection and Metering
Differential Protection
Power Protection and Metering
Number of outputs
9
Conformal coating
Conformal Coated Circuit Boards
Power consumption
40-250 Vac, 19-300 Vdc
Digital inputs
16
Frequency rating
50/60 Hz
Current sensing inputs
2
I/O options
IRIG-B
Trip Coil Monitor
URTD Interface
Terminals
Removable
Application
Generator
Analog inputs
0
Voltage sensing inputs
1