Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton generator relay
Catalog Number
EGR-5000-2A0LB1
UPC
786679153680
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.259 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Generator protection relay
Analog outputs
0
Number of inputs
16
Phase current
5A, 1A
Modbus / DNP3 TCP
over LC duplex fiber optic Ethernet
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
1
Base relay
EGR-5000
Mounting
Projection
Type
Generator relay
Sensing inputs
Current Protection and Metering
Differential Protection
Voltage Protection and Metering
Power Protection and Metering
Number of outputs
9
Conformal coating
Conformal Coated Circuit Boards
Digital inputs
16
Frequency rating
50/60 Hz
Current sensing inputs
2
Terminals
Removable
I/O options
URTD Interface
Trip Coil Monitor
IRIG-B
Application
Generator
Power
40-250 Vac, 19-300 Vdc
Analog inputs
0
Communication
Mbus TCP or DNP3 TCP/UDP over LC duplex FO Enet
Voltage sensing inputs
1