Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Product specifications
Product Category
Generator protection relay
Analog outputs
0
Number of inputs
16
Phase current
5A, 1A
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
1
Base relay
EGR-5000
Mounting method
Semi-flush
PROFIBUS-DP
over fiber optic ST
Type
Generator relay
Sensing inputs
Power Protection and Metering Current Protection and Metering Differential Protection Voltage Protection and Metering