Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton generator relay
Catalog Number
EGR-5000-2A1DB1
UPC
786679150337
Product Length/Depth
8.06 IN
Product Height
8.7 IN
Product Width
9.72 IN
Product Weight
9.259 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Generator protection relay
Analog outputs
0
Number of inputs
16
Phase current
5A, 1A
Power supply range
19-300Vdc, 40-250Vac
Digital outputs
9
Zone selective interlocking
1
Base relay
EGR-5000
Mounting method
Projection
PROFIBUS-DP
over fiber optic ST
Type
Generator relay
Sensing inputs
Voltage Protection and Metering
Power Protection and Metering
Current Protection and Metering
Differential Protection
Number of outputs
9
Conformal coating
Conformal Coated Circuit Boards
Power consumption
40-250 Vac, 19-300 Vdc
Digital inputs
16
Frequency rating
50/60 Hz
Current sensing inputs
2
I/O options
URTD Interface
Sensitive Ground Input
IRIG-B
Trip Coil Monitor
Terminals
Removable
Application
Generator
Analog inputs
0
Voltage sensing inputs
1
Communication
Profibus-DP over Fiber Optic ST